ZHCSNO0B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
The DP83561-SP is a 10/100/1000 Copper Ethernet PHY. It supports connections to an Ethernet MAC through RGMII. MII is also supported but only for 100M and 10M speeds. For MII to operate correctly, 1000M advertisement should be disabled. Connections to the Ethernet media are made through the IEEE 802.3 defined Media Dependent Interface.
When using the device for Ethernet application, it is necessary to meet certain requirements for normal operation of the device. The following typical application and design requirements can be used for selecting appropriate component values for the DP83561-SP.