ZHCSNO0B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
The DP83561-SP SEFI support functionality will monitor internal IEEE PCS states.
If any invalid state changes are made, the DP83561-SP will indicate a SEFI has occurred and raise a signal on pin INT_STTMCHNE_N (pin 55). Refer to register 0x1D8 bits[11:0] for status.
When the AUTO_RECOVER bit is set, an internal state error will cause the DP83561-SP to assert an internal reset signal. The INT_STTMCHNE_N signal will be asserted regardless of AUTO_RECOVER setting. Interrupt on INT_STTMCHNE_N pin can be masked using bits[1:0] in register 0x1D8.