ZHCSIC5C June 2018 – August 2021 DLPC3479
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| tw(L) | Pulse duration, active low, RESETZ | 50% to 50% reference points (signal) | 1.25 | µs | |
| tr | Rise time, RESETZ(1) | 20% to 80% reference points (signal) | 0.5 | µs | |
| tf | Fall time, RESETZ(1) | 80% to 20% reference points (signal) | 0.5 | µs | |
| trise | Rise time, VDD (during VDD ramp up at turn-on) | 0.3 V to 1.045 V (VDD) | 1 | ms | |
Figure 6-6 Power-Up
and Power-Down RESETZ Timing