ZHCSIC5C June 2018 – August 2021 DLPC3479
PRODUCTION DATA
| INTERNAL PULLUP AND PULLDOWN RESISTOR CHARACTERISTICS | TEST CONDITIONS(1) | MIN | MAX | UNIT |
|---|---|---|---|---|
| Weak pullup resistance | VCCIO = 3.3 V | 29 | 63 | kΩ |
| VCCIO = 2.5 V | 38 | 90 | kΩ | |
| VCCIO = 1.8 V | 56 | 148 | kΩ | |
| Weak pulldown resistance | VCCIO = 3.3 V | 30 | 72 | kΩ |
| VCCIO = 2.5 V | 36 | 101 | kΩ | |
| VCCIO = 1.8 V | 52 | 167 | kΩ |