ZHCSIC5C June 2018 – August 2021 DLPC3479
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| fclk | Clock frequency, MOSC (oscillator clock)(1) | 23.998 | 24.000 | 24.002 | MHz | |
| tc | Cycle time, MOSC (clock period)(1) | See Figure 6-5 | 41.663 | 41.667 | 41.670 | ns |
| tw(H) | Pulse duration as percent of tc(2), MOSC, high | 50% to 50% reference points (signal) | 40% | 50% | ||
| tw(L) | Pulse duration as percent of tc(2), MOSC, low | 50% to 50% reference points (signal) | 40% | 50% | ||
| tt | Transition time(2), MOSC | 20% to 80% reference points
(rising signal) 80% to 20% reference points (falling signal) | 10 | ns | ||
| tjp | Long-term, peak-to-peak,
period jitter(2), MOSC (that is the deviation in period from ideal period due solely to high frequency jitter) | 2% | ||||
Figure 6-5 System Oscillators