ZHCSI46C April 2018 – December 2020 DLPC3470
PRODUCTION DATA

Marking Definitions:
| Line 1: | DLP® Device Name: DLPC3470 device name ID. SC: Solder ball composition e1: Indicates lead-free solder balls consisting of SnAgCu G8: Indicates lead-free solder balls consisting of tin-silver-copper (SnAgCu) with silver content less than or equal to 1.5% and that the mold compound meets TI's definition of green. |
| Line 2: | TI Part Number DLP® Device Name: DLPC347x = x indicates a 0 device name ID. R corresponds to the TI device revision letter for example A, B, or C. XXX corresponds to the device package designator. |
| Line 3: | XXXXXXXXXX-TT Manufacturer Part Number |
| Line 4: | LLLLLLLL.ZZZ Foundry lot code for semiconductor wafers and lead-free solder ball marking LLLLLLLL: Fab lot number ZZZ: Lot split number |
| Line 5: | AA YYWW ES : Package assembly information AA: Manufacturing site YYWW: Date code (YY = Year :: WW = Week) |