See (2)| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|
| tpark | Normal Park time (1) | | | | 20 | ms |
| tfast park | Fast park time (3) | | | | 32 | µs |
(1) Normal park time is defined as how long it takes the DLPC34xx controller to complete the parking of the DMD after it receives the normal park request (GPIO_08 goes low).
(2) The oscillator and power supplies must remain active for at least the duration of the park time. The power supplies must additionally be held on for a time after parking is completed to satisfy DMD requirements. See
Section 9.2 and the appropriate DMD or PMIC datasheet for more information.
(3) Fast park time is defined as how long it takes the DLPC34xx controller to complete the parking of the DMD after it receives the fast park request (PARKZ goes low).