ZHCSI46C April 2018 – December 2020 DLPC3470
PRODUCTION DATA
PARAMETER(3) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH(DC) | DC output high voltage for DMD_LS_WDATA and DMD_LS_CLK | 0.7 × VCC18 | V | |||
VOL(DC) | DC output low voltage for DMD_LS_WDATA and DMD_LS_CLK | 0.3 × VCC18 | V | |||
VOH(AC)(1) | AC output high voltage for DMD_LS_WDATA and DMD_LS_CLK | 0.8 × VCC18 | VCC18 + 0.5 | V | ||
VOL(AC)(2) | AC output low voltage for DMD_LS_WDATA and DMD_LS_CLK | -0.5 | 0.2 × VCC18 | V | ||
Slew rate | DMD_LS_WDATA and DMD_LS_CLK | VOL(DC) to VOH(AC) for rising edge and VOH(DC) to VOL(AC) for rising edge | 1.0 | 3.0 | V/ns | |
DMD_DEN_ARSTZ | VOL(AC) to VOH(AC) for rising edge | 0.25 | ||||
DMD_LS_RDATA | 0.5 |