ZHCSR35A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Voltage | BAT to GND | –0.3 | 40 | V |
| INH to GND (INH is lower than BAT) | –0.3 | 40 | V | |
| VIO, CVDD to GND | –0.3 | 5.5 | V | |
| DVDD to GND | –0.3 | 1.98 | V | |
| MISO/TX, MOSI/RX, nCS, SCLK, NFAULT, nUART/SPI(SPI_RDY) to GND | –0.3 | VIO+0.3 | V | |
| COMHP, COMHN, COMLP, COMLN to GND | –10 | 10 | V | |
| COMHP to COMHN, COMLP to COMLN | –6.5 | 6.5 | V | |
| INH current | 4 | mA | ||
| I/O current | MISO/TX current (100pF load, VIO=5V, 10ns transition-time) | 8 | mA | |
| TA | Ambient temperature | –40 | 125 | °C |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |