ZHCSR35A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
Address: 0x2201 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD | COML_TX_EN | COML_RX_EN | COMH_TX_EN | COMH_RX_EN | UART_VIF_BAUD | USER_UART_EN | USER_DAISY_EN |
0 | 1 | 1 | 1 | 1 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
COML_TX_EN | Enable
COML transmitter 0: disable 1: enable |
||||||
COML_RX_EN | Enable
COML receiver 0: disable 1: enable |
||||||
COMH_TX_EN | Enable
COMH transmitter 0: disable 1: enable |
||||||
COMH_RX_EN | Enable
COMH receiver 0: disable 1: enable |
||||||
UART_VIF_BAUD | This
bit changes the baud rate of UART and Daisy Chain (Also called VIF)
to 250kb/s. Useful on Daisy Chain debug. When system set all the
daisy chain devices to the 250kb/s baud rate, it slows down the
response byte through the Daisy Chain to increase the robustness of
the Daisy Chain for debug purpose. 0: 1Mbps 1: 250kbps |
||||||
USER_UART_EN | This
bit enables [UART_VIF_BAUD] setting 0: disable 1: enable |
||||||
USER_DAISY_EN | This
bit enables the setting of bits [6:3] in this register 0: the setting of bits [6:3 ] of current register has no effect 1: the device will configure the COML and COMH per current register setting |