ZHCSR35A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
The following application circuit is used when user chooses to use SPI interface and none of those features: reverse wakeup, ring architecture, fault/heartbeat tone.
Figure 8-4 Typical Bridge without Reverse Wakeup in SPI Applications Circuit