ZHCSR35A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
ADDRESS | REGISTER | DESCRIPTION | R/W MODE | RESET VALUE | NVM VALUES | INCLUDED IN NVM? | |
0x306 | DIR0_ADDR | Device Address North Direction | R/W | 0x00 | n/a | no | |
0x307 | DIR1_ADDR | Device Address South Direction | R/W | 0x00 | n/a | no | |
0x309 | CONTROL1 | Control1 | R/W | 0x00 | n/a | no | |
0x30A | CONTROL2 | Control2 | R/W | 0x00 | n/a | no | |
0x2000 | DIAG_CTRL | Diagnostic Control | R/W | 0x00 | n/a | no | |
0x2001 | DEV_CONF1 | Device Configure1 | R/W | 0x14 | n/a | no | |
0x2002 | DEV_CONF2 | Device Configure2 | R/W | 0x00 | n/a | no | |
0x2003 | TX_HOLD_OFF | Transmitter Hold off Control | R/W | 0x00 | n/a | no | |
0x2004 | SLP_TIMEOUT | Sleep Timer | R/W | 0x03 | n/a | no | |
0x2005 | COMM_TIMEOUT | Communication Timeout Control | R/W | 0x34 | n/a | no | |
0x2010 | SPI_FIFO_UNLOCK | FIFO Diagnostic Unlock | R/W | 0x00 | n/a | no | |
0x2020 | FAULT_MSK | Fault Mask | R/W | 0x00 | n/a | no | |
0x2030 | FAULT_RST | Fault Reset | R/W | 0x00 | n/a | no | |
0x2100 | FAULT_SUMMARY | Fault Summary | R | 0x00 | n/a | no | |
0x2101 | FAULT_REG | Register Fault | R | 0x00 | n/a | no | |
0x2102 | FAULT_SYS | System Fault | R | 0x00 | n/a | no | |
0x2103 | FAULT_PWR | Power Fault | R | 0x00 | n/a | no | |
0x2104 | FAULT_COMM1 | Communication Fault1 | R | 0x00 | n/a | no | |
0x2105 | FAULT_COMM2 | Communication Fault2 | R | 0x00 | n/a | no | |
0x2110 | DEV_DIAG_STAT | Diagnostic Status | R | 0x00 | n/a | no | |
0x2120 | PARTID | Part ID | R | 0x00 | various | yes | |
0x2121 | DIE_ID1 | Die ID1 | R | 0x00 | various | yes | |
0x2122 | DIE_ID2 | Die ID2 | R | 0x00 | various | yes | |
0x2123 | DIE_ID3 | Die ID3 | R | 0x00 | various | yes | |
0x2124 | DIE_ID4 | Die ID4 | R | 0x00 | various | yes | |
0x2125 | DIE_ID5 | Die ID5 | R | 0x00 | various | yes | |
0x2126 | DIE_ID6 | Die ID6 | R | 0x00 | various | yes | |
0x2127 | DIE_ID7 | Die ID7 | R | 0x00 | various | yes | |
0x2128 | DIE_ID8 | Die ID8 | R | 0x00 | various | yes | |
0x2129 | DIE_ID9 | Die ID9 | R | 0x00 | various | yes | |
0x2200 | DEBUG_CTRL_UNLOCK | Debug Control Unlock | R/W | 0x00 | n/a | no | |
0x2201 | DEBUG_COMM_CTRL | Debug Communication Control | R/W | 0x78 | n/a | no | |
0x2300 | DEBUG_COMM_STAT | Debug Communication Status | R | 0x13 | n/a | no | |
0x2301 | DEBUG_SPI_PHY | SPI Physical Layer Error | R | 0x00 | n/a | no | |
0x2302 | DEBUG_SPI_FRAME | SPI Frame Layer Error | R | 0x00 | n/a | no | |
0x2303 | DEBUG_UART_FRAME | UART Frame Layer Error | R | 0x00 | n/a | no | |
0x2304 | DEBUG_COMH_PHY | COMH Physical Layer Error | R | 0x00 | n/a | no | |
0x2305 | DEBUG_COMH_FRAME | COMH Frame Layer Error | R | 0x00 | n/a | no | |
0x2306 | DEBUG_COML_PHY | COML Physical Layer Error | R | 0x00 | n/a | no | |
0x2307 | DEBUG_COML_FRAME | COML Frame Layer Error | R | 0x00 | n/a | no |