ZHCSR35A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
| Address: 0x2102 | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| VALIDATE_DET | LFO | SHUTDOWN_REC | DRST | CTL | CTS | TSHUT | INH |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R | R | R | R | R | R | R | R |
| VALIDATE_DET | Indicates device transitioned to VALIDATE mode 0: no transitioned to VALIDATE MODE 1: transitioned to VALIDATE MODE | ||||||
| LFO | Indicated LFO frequency is off by +/-25% 0: no fault 1: fault | ||||||
| SHUTDOWN_REC | Indicates the device was shut down using SHUTDOWN ping. If this bit is set, the COML and COMH RX are both disabled at wake up as a way to isolate itself from the stack. Send another wake ping or [SOFT_RESET] to re-enable COMH/L RX.
0: The previous SHUTDOWN was normal 1: The previous SHUTDOWN was caused by ping, which is not a usual SHUTDOWN method, indicating potential communication issue with the device | ||||||
| DRST | Indicates a digital reset has occurred. 0: no digital reset 1: digital reset has occurred | ||||||
| CTL | Indicates a long communication timeout occurred. Device action is configured by [CTL_ACT]. This bit is not observable if the action is set to device shutdown. 0: No fault 1: long communication timeout occurs. Observable if long timeout action is set to SLEEP | ||||||
| CTS | Indicates a short communication timeout occurred. No action from the device. This can be served as an alert to system before reaching long communication timeout. 0: No fault 1: short communication timeout occurs | ||||||
| TSHUT | Indicates the previous shutdown was due to thermal shutdown 0: die temp is < thermal shutdown threshold 1: the previous shutdown was to due thermal shutdown | ||||||
| INH | Indicates INH PMOS is enabled 0: INH driver is off 1: INH driver enabled, pulls pin up to BAT | ||||||