ZHCSR35A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
The BQ79600-Q1 can be powered by either directly from 12-V battery (nominal 9 - 16V) or regulated 5-V supply. The design consideration for both options are described in the table below.
| 12-V BATTERY (nominal 9 - 16 V) | REGULATED 5-V SUPPLY | |
|---|---|---|
| VIO | 3.125 - 5.25V, decouple 0.1-µF capacitor to gnd | 3.125 - 5.25V, decouple 0.1-µF capacitor to gnd |
| BAT | Put RC between supply battery and BAT pin, R = 10Ω, C = 0.1-µF capacitor. Make sure BAT pin sees no less than 5.5V and no larger than 40V. | 4.75 - 5.25V, decouple 0.22-µF capacitor to gnd |
| CVDD | Decouple 0.22-µF capacitor to gnd | shorted to BAT |
| DVDD | Decouple 0.22-µF capacitor to gnd | Decouple 0.22-µF capacitor to gnd |