Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Vos (offset voltage at 25°C) (max) (mV) 0.025 GBW (typ) (MHz) 2 Features EMI Hardened, Zero Drift Slew rate (typ) (V/µs) 0.8 Rail-to-rail In to V-, Out Offset drift (typ) (µV/°C) 0.03 Iq per channel (typ) (mA) 0.415 Vn at 1 kHz (typ) (nV√Hz) 8.8 CMRR (typ) (dB) 134 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 1400 Iout (typ) (A) 0.018 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.22 Output swing headroom (to positive supply) (typ) (V) -0.22 THD + N at 1 kHz (typ) (%) 0.0001