ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-2 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Operating free-air temperature range | –40°C to 85°C |
Supply voltages, VDD, VDDLVDS, VDDPLLA, VDDPLLD | 1.65 V to 1.95 V |
Magnitude of differential input voltage, VID | 70 mV to 200 mV |
Input voltage common mode range, VICM | 0.6 V to 1.2 V |
Receiver input skew, 2-channel mode | < 630 ps |