The SN65LVDS302 does not require a specific power up sequence for the voltage lines. However, TI recommends using the power-up and power-down sequences detailed below.
Power-up sequence (SN65LVDS301 RXEN input initially low):
- Ramp up LCD power and SN65LVDS302 (approximately 0.5 ms to 10 ms) but keep the backlight turned off.
- Wait for an additional 0 ms to 200 ms to ensure display noise does not occur.
- Enable video source output; start sending black video data.
- Toggle SN65LVDS301 TXEN = VIH.
- Toggle SN65LVDS302 RXEN = VIH.
- Send at least 1 ms of black video data. This allows the SN65LVDS301 to be phase locked, and the display to show black data first.
- Start sending true image data.
- Enable backlight.
Power-down sequence (SN65LVDS301 RXEN input initially high):
- Disable LCD backlight and wait for the minimum time specified in the LCD datasheet for the backlight to go low.
- Switch the video source output from active video data to black image data (all visible pixels turn black) for at least 2 frame times.
- Set SN65LVDS301 TXEN = GND and wait for 250 ns.
- Set SN65LVDS302 RXEN = GND and wait for 250 ns.
- Disable the video output of the video source.
- Remove power from the LCD panel for lowest system power.