ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
R[0:7], G[0:7], B[0:7], VS, HS, PCLK, CPE | ||||||
VOH | High-level output current | 1-ChM, F/S = L, IOH = –250 μA | 0.8 × VDD | VDD | V | |
2- or 3-ChM, F/S = L, IOH = –500 μA | ||||||
1-ChM, F/S = H, IOH = –500 μA | ||||||
2- or 3-ChM, F/S = H, IOH = –2 mA | ||||||
VOL | Low-level output current | 1-ChM, F/S = L, IOL = 250 μA | 0 | 0.2 × VDD | V | |
2- or 3-ChM, F/S = L, IOL = 500 μA | ||||||
1-ChM, F/S = H, IOL = 500 μA | ||||||
2- or 3-ChM, F/S = H, IOL = 2 mA | ||||||
IOH | High-level output current | 1-ChM, F/S = L | –250 | μA | ||
2- or 3-ChM, F/S = L; 1-ChM, F/S = H | –500 | |||||
2- or 3-ChM, F/S = H | –2000 | |||||
IOL | Low-level output current | 1-ChM, F/S = L | 250 | μA | ||
2- or 3-ChM, F/S = L; 1-ChM, F/S = H | 500 | |||||
2- or 3-ChM, F/S = H | 2000 |