ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
The SN65LVDS302 supports pixel clock frequencies from 4 MHz to 65 MHz over 1, 2, or 3 data lanes. Table 9-1 provides a few typical display resolution examples and shows the number of data lanes necessary to connect the SN65LVDS302 with the display. The blanking overhead is assumed to be 20%. Often, blanking overhead is smaller, resulting in a lower data rate. Furthermore, the examples in the table assumes a display frame refresh rate of 60 Hz. The actual refresh rate may differ depending on the application-processor clock implementation.
DISPLAY SCREEN RESOLUTION | VISIBLE PIXEL COUNT | BLANKING OVERHEAD | DISPLAY REFRESH RATE | PIXEL CLOCK FREQUENCY [MHz] | SERIAL DATA RATE PER LANE | ||
---|---|---|---|---|---|---|---|
1-ChM | 2-ChM | 3-ChM | |||||
176x220 (QCIF+) | 38,720 | 20% | 90 Hz | 4.2 MHz | 125 Mbps | ||
240x320 (QVGA) | 76,800 | 20% | 60 Hz | 5.5 MHz | 166 Mbps | ||
640x200 | 128,000 | 20% | 60 Hz | 9.2 MHz | 276 Mbps | 138 Mbps | |
352x416 (CIF+) | 146,432 | 20% | 60 Hz | 10.5 MHz | 316 Mbps | 158 Mbps | |
352x440 | 154,880 | 20% | 60 Hz | 11.2 MHz | 335 Mbps | 167 Mbps | |
320x480 (HVGA) | 153,600 | 20% | 60 Hz | 11.1 MHz | 332 Mbps | 166 Mbps | |
800x250 | 200,000 | 20% | 60 Hz | 14.4 MHz | 432 Mbps | 216 Mbps | |
640x320 | 204,800 | 20% | 60 Hz | 14.7 MHz | 442 Mbps | 221 Mbps | |
640x480 (VGA) | 307,200 | 20% | 60 Hz | 22.1 MHz | 332 Mbps | 221 Mbps | |
1024x320 | 327,680 | 20% | 60 Hz | 23.6 MHz | 354 Mbps | 236 Mbps | |
854x480 (WVGA) | 409,920 | 20% | 60 Hz | 29.5 MHz | 443 Mbps | 295 Mbps | |
800x600 (SVGA) | 480,000 | 20% | 60 Hz | 34.6 MHz | 346 Mbps | ||
1024x768 (XGA) | 786,432 | 20% | 60 Hz | 56.6 MHz | 566 Mbps |