ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
The following test patterns are used to measure the output skew pulse position and the jitter performance of the SN65LVDS302. The jitter test pattern stresses the interconnect, particularly to test for ISI, using very long run-lengths of consecutive bits, and incorporating very high and low data rates, maximizing switching noise. Each pattern is self-repeating for the duration of the test.
WORD | TEST PATTERN: R[7:4], R[3:0], G[7:4], G[3:0], B[7–4], B[3–0], 0, VS, HS, DE |
---|---|
1 | 0x0000001 |
2 | 0x0000031 |
3 | 0x00000F1 |
4 | 0x00003F1 |
5 | 0x0000FF1 |
6 | 0x0003FF1 |
7 | 0x000FFF1 |
8 | 0x0F0F0F1 |
9 | 0x0C30C31 |
10 | 0x0842111 |
11 | 0x1C71C71 |
12 | 0x18C6311 |
13 | 0x1111111 |
14 | 0x3333331 |
15 | 0x2452413 |
16 | 0x22A2A25 |
17 | 0x5555553 |
18 | 0xDB6DB65 |
19 | 0xCCCCCC1 |
20 | 0xEEEEEE1 |
21 | 0xE739CE1 |
22 | 0xE38E381 |
23 | 0xF7BDEE1 |
24 | 0xF3CF3C1 |
25 | 0xF0F0F01 |
26 | 0xFFF0001 |
27 | 0xFFFC001 |
28 | 0xFFFF001 |
29 | 0xFFFFC01 |
30 | 0xFFFFF01 |
31 | 0xFFFFFC1 |
32 | 0xFFFFFF1 |
WORD | TEST PATTERN: R[7:4], R[3:0], G[7:4], G[3:0], B[7–4], B[3–0], 0, VS, HS, DE |
---|---|
1 | 0x0000001 |
2 | 0x000FFF3 |
3 | 0x8008001 |
4 | 0x0030037 |
5 | 0xE00E001 |
6 | 0x00FF001 |
7 | 0x007E001 |
8 | 0x003C001 |
9 | 0x0018001 |
10 | 0x1C7E381 |
11 | 0x3333331 |
12 | 0x555AAA5 |
13 | 0x6DBDB61 |
14 | 0x7777771 |
15 | 0x555AAA3 |
16 | 0xAAAAAA5 |
17 | 0x5555553 |
18 | 0xAAA5555 |
19 | 0x8888881 |
20 | 0x9242491 |
21 | 0xAAA5571 |
22 | 0xCCCCCC1 |
23 | 0xE3E1C71 |
24 | 0xFFE7FF1 |
25 | 0xFFC3FF1 |
26 | 0xFF81FF1 |
27 | 0xFE00FF1 |
28 | 0x1FF1FF1 |
29 | 0xFFCFFC3 |
30 | 0x7FF7FF1 |
31 | 0xFFF0007 |
32 | 0xFFFFFF1 |
WORD | TEST PATTERN: R[7:4], R[3:0], G[7:4], G[3:0], B[7–4], B[3–0], 0, VS, HS, DE |
---|---|
1 | 0x0000001 |
2 | 0x0000001 |
3 | 0x0000003 |
4 | 0x0101013 |
5 | 0x0303033 |
6 | 0x0707073 |
7 | 0x1818183 |
8 | 0xE7E7E71 |
9 | 0x3535351 |
10 | 0x0202021 |
11 | 0x5454543 |
12 | 0xA5A5A51 |
13 | 0xADADAD1 |
14 | 0x5555551 |
15 | 0xA6A2AA3 |
16 | 0xA6A2AA5 |
17 | 0x5555553 |
18 | 0x5555555 |
19 | 0xAAAAAA1 |
20 | 0x5252521 |
21 | 0x5A5A5A1 |
22 | 0xABABAB1 |
23 | 0xFDFCFD1 |
24 | 0xCAAACA1 |
25 | 0x1818181 |
26 | 0xE7E7E71 |
27 | 0xF8F8F81 |
28 | 0xFCFCFC1 |
29 | 0xFEFEFE1 |
30 | 0xFFFFFF1 |
31 | 0xFFFFFF5 |
32 | 0xFFFFFF5 |