ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
The example in Figure 9-9 shows a possible application setup driving two video-mode displays from one application processor. The data rate of 330 Mbps at a pixel clock rate of 5.5 MHz corresponds to a 320x240 QVGA resolution at 60 Hz refresh rate and 10% blanking overhead.