ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
A high input signal on RXEN combined with a CLK input signal switching faster than 3 MHz and VICM smaller than 1.3 V forces the SN65LVDS302 into Active mode. Current consumption in active mode depends on operating frequency and the number of data transitions in the data payload. CLK-input frequencies from 3 MHz to 4 MHz activates the device but proper PLL functionality is not secured. The SN65LVDS302 must not be operated in active mode at CLK frequencies below 4 MHz.