ZHCSMQ8E june 2006 – october 2020 SN65LVDS302
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
D0+, D0–, D1+, D1–, D2+, D2–, CLK+, and CLK– | |||||||
tR/F | Input rise and fall time | RXEN at VDD; see Figure 7-4 | 800 | ps | |||
ΔtR/F | Input rise or fall time mismatch between all SubLVDS inputs | tR(n) – tR(m) and tF(n) – tF(m) with n = {D0, D1, D2, or CLK} and m = {D0, D1, D2, or CLK} | –100 | 100 | ps | ||
R[7:0], G[7:0], B[7:0], VS, HS, PCLK, CPE | |||||||
tR/F | Rise and fall time 20% to 80% of VDD(2) | CL = 10 pF(3) (see Figure 7-3) | 1-channel mode, F/S = L | 8 | 16 | ns | |
2-channel mode, F/S = L | 4 | 8 | |||||
3-channel mode, F/S = L | 4 | 8 | |||||
1-channel mode, F/S = H | 4 | 8 | |||||
2-channel mode, F/S = H | 1 | 2 | |||||
3-channel mode, F/S = H | 1 | 2 | |||||
tOUTP | PCLK output duty cycle | 1-channel and 3-channel mode | 45% | 50% | 55% | ||
CPOL = VIL, 2-channel mode | 48% | 53% | 59% | ||||
CPOL = VIH, 2-channel mode | 41% | 47% | 52% | ||||
tOSK | Output skew from PCLK to R[0:7], G[0:7], B0:7], HS, VS, and DE | see Figure 7-3 | –500 | 500 | ps | ||
INPUT TO OUTPUT RESPONSE TIME | |||||||
tPD(L) | Propagation delay time from CLK+ input to PCLK output | RXEN at VDD, VIH = VDD, VIL = GND, CL = 10 pF, see Figure 7-8 | 1.4 / fPCLK | 1.9 / fPCLK | 2.5 / fPCLK | s | |
tGS | RXEN glitch suppression pulse width(4) | VIH = VDD, VIL = GND, RXEN toggles from VIL to VIH; see Figure 7-9 and Figure 7-10 | 3.8 | μs | |||
tpwrup | Enable time from power down (↑RXEN) | Time from RXEN pulled high to data outputs enabled and outputs valid data; see Figure 7-10 | 2 | ms | |||
tpwrdn | Disable time from active mode (↓RXEN) | RXEN is pulled low during receive mode; time measurement until all outputs held static: R[0:7] = G[0:7] = B[0:7] = VS = HS = high, DE = PCLK = low and PLL is Shutdown; see Figure 7-10 | 11 | μs | |||
twakeup | Enable time from Standby (↑↓CLK) | RXEN at VDD; device is in standby; time measurement from CLK input starts switching to PCLK and data outputs enabled and outputting valid data; see Figure 7-11 | 2 | ms | |||
tsleep | Disable time from active mode (CLK transitions to high-impedance) | RXEN at VDD; device is receiving data; time measurement from CLK input signal stops (input open or input common mode VICM exceeds threshold voltage Vthstby) until all outputs held static: R[0:7] = G[0:7] = B[0:7] = VS = HS = high, DE = PCLK = low and PLL is Shutdown; see Figure 7-11 | 3 | μs | |||
fBW | PLL bandwidth(5) | Tested from CLK input to PCLK output | 2-ChM; fPCLK = 22 MHz | 0.087 × fPCLK | MHz | ||
3-ChM; fPCLK = 65 MHz | 0.075 × fPCLK |