ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | R | 0x0 | Reserved |
4 | TS_FREEZE | R/W | 0x0 | Freeze Timestamps 0: Normal operation 1: Freeze timestamps Setting this bit freezes timestamps and clears the TS_READY flag. The TS_FREEZE bit should be cleared after reading timestamps to resume operation. |
3:2 | RESERVED | R | 0x0 | Reserved |
1 | TS_ENABLE1 | R/W | 0x0 | Timestamp Enable RX Port 1 0: Disabled 1: Enabled |
0 | TS_ENABLE0 | R/W | 0x0 | Timestamp Enable RX Port 0 0: Disabled 1: Enabled |