ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
RX port specific register. The FPD-Link III Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:4 | AEQ_MAX | R/W | 0xF | Adaptive Equalizer Maximum value This register sets the maximum value for the Adaptive EQ algorithm. Must be higher than ADAPTIVE_EQ_FLOOR_VALUE when SET_AEQ_FLOOR is enabled. |
3:0 | ADAPTIVE_EQ _FLOOR_VALUE | R/W | 0x2 | When AEQ floor is enabled by register 0xD2[2] the starting EQ gain setting for AEQ adaption is given by this register. |