ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
RX port specific register. The FPD-Link III Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
Sensor Status Register 0 field provides additional status information when paired with a DS90UB935-Q1 Serializer. This field is automatically loaded from the forward channel.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:6 | RESERVED | R | 0x00 | Reserved |
5 | CSI_ALARM | R | 0x0 | Alarm flag for CSI error from serializer |
4 | BCC_ALARM | R | 0x0 | Alarm flag for back channel error from serializer |
3 | LINK_DETECT_ALARM | R | 0x0 | Alarm flag for link detect from serializer |
2 | TEMP_SENSE_ALARM | R | 0x0 | Alarm flag for temp sensor from serializer |
1 | VOLT1_SENSE_ALARM | R | 0x0 | Alarm flag for voltage sensor 1 from serializer |
0 | VOLT0_SENSE_ALARM | R | 0x0 | Alarm flag for voltage sensor 0 from serializer |