ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
The BCC watchdog timer allows termination of a control channel transaction if it fails to complete within a programmed amount of time.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:1 | BCC_WATCHDOG _TIMER | R/W | 0x7F | Sets the Bidirectional Control Channel Watchdog Timeout value in units of 2 milliseconds. This field should not be set to 0. |
0 | BCC_WATCHDOG _TIMER_DISABLE | R/W | 0x0 | Disable Bidirectional Control Channel Watchdog Timer 1: Disables BCC Watchdog Timer operation 0: Enables BCC Watchdog Timer operation |