ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | GPIO6_INPUT_EN | R/W | 0x1 | GPIO6 Input Enable. Must be set to zero if GPIO6 is configured as an output by setting 0x16[0] = 1 0: Disabled 1: Enabled |
5 | GPIO5_INPUT_EN | R/W | 0x1 | GPIO5 Input Enable. Must be set to zero if GPIO5 is configured as an output by setting 0x15[0] = 1 0: Disabled 1: Enabled |
4 | GPIO4_INPUT_EN | R/W | 0x1 | GPIO4 Input Enable. Must be set to zero if GPIO4 is configured as an output by setting 0x14[0] = 1 0: Disabled 1: Enabled |
3 | GPIO3_INPUT_EN | R/W | 0x1 | GPIO3 Input Enable. Must be set to zero if GPIO3 is configured as an output by setting 0x13[0] = 1 0: Disabled 1: Enabled |
2 | GPIO2_INPUT_EN | R/W | 0x1 | GPIO2 Input Enable. Must be set to zero if GPIO2 is configured as an output by setting 0x12[0] = 1 0: Disabled 1: Enabled |
1 | GPIO1_INPUT_EN | R/W | 0x1 | GPIO1 Input Enable. Must be set to zero if GPIO1 is configured as an output by setting 0x11[0] = 1 0: Disabled 1: Enabled |
0 | GPIO0_INPUT_EN | R/W | 0x1 | GPIO0 Input Enable. Must be set to zero if GPIO0 is configured as an output by setting 0x10[0] = 1 0: Disabled 1: Enabled |