ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
The DS90UB936-Q1 implements High-Speed mode to forward CSI-2 Low Level Protocol data. This includes features as described in the Low Level Protocol section of the MIPI CSI-2 Specification. It supports short and long packet formats.
The feature set of the protocol layer implemented by the CSI-2 TX is:
#SNLS506793 shows the CSI-2 protocol layer with short and long packets.