ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
The DS90UB936-Q1 is a versatile deserializer that aggregates up to two inputs acquired from a FPD-Link III stream and transmits the received data over a MIPI camera serial interface (CSI-2). When coupled with an ADAS FPD-Link III serializer ( DS90UB935-Q1, DS90UB933-Q1 or DS90UB913A-Q1), the DS90UB936-Q1 receives data streams from multiple sensors to be multiplexed on the same CSI-2 links.
Serializer | DS90UB935-Q1 | DS90UB953-Q1 | DS90UB933-Q1 | DS90UB913A-Q1 |
---|---|---|---|---|
Compatibility | Yes | No | Yes | Yes |