ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
RX port specific register. The FPD-Link III Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:1 | TARGET_ID7 | R/W | 0x0 | 7-bit Remote Target Device ID 7 Configures the physical I2C address of the remote I2C Target device attached to the remote Serializer. If an I2C transaction is addressed to the Target Alias ID7, the transaction is remapped to this address before passing the transaction across the Bidirectional Control Channel to the Serializer. |
0 | RESERVED | R | 0x0 | Reserved. |