ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
When paired with the DS90UB935-Q1 serializer, the DS90UB936-Q1 is capable of receiving diagnostic indicators from the serializer. The sensor alarm and status diagnostic information are reported in the SENSOR_STS_X registers (0x51 to 0x54 in Table 7-92). The interrupt capability from detected status changes in sensor are described in GUID-7FE2D383-F149-4439-9733-7CBE552269D2.html#GUID-7FE2D383-F149-4439-9733-7CBE552269D2. Sensor Status This interrupt condition will be cleared by reading the SEN_INT_RISE_STS and SEN_INT_FALL_STS registers (registers 0xDE and 0xDF).