ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSCL | SCL Clock Frequency | Standard-mode | >0 | 100 | kHz | |
Fast-mode | >0 | 400 | kHz | |||
Fast-mode Plus | >0 | 1 | MHz | |||
tLOW | SCL Low Period | Standard-mode | 4.7 | µs | ||
Fast-mode | 1.3 | µs | ||||
Fast-mode Plus | 0.5 | µs | ||||
tHIGH | SCL High Period | Standard-mode | 4.0 | µs | ||
Fast-mode | 0.6 | µs | ||||
Fast-mode Plus | 0.26 | µs | ||||
tHD;STA | Hold time for a start or a repeated start condition | Standard-mode | 4.0 | µs | ||
Fast-mode | 0.6 | µs | ||||
Fast-mode Plus | 0.26 | µs | ||||
tSU;STA | Set up time for a start or a repeated start condition | Standard-mode | 4.7 | µs | ||
Fast-mode | 0.6 | µs | ||||
Fast-mode Plus | 0.26 | µs | ||||
tHD;DAT | Data hold time | Standard-mode | 0 | µs | ||
Fast-mode | 0 | µs | ||||
Fast-mode Plus | 0 | µs | ||||
tSU;DAT | Data set up time | Standard-mode | 250 | ns | ||
Fast -mode | 100 | ns | ||||
Fast-mode Plus | 50 | ns | ||||
tSU;STO | Set up time for STOP condition | Standard-mode | 4.0 | µs | ||
Fast-mode | 0.6 | µs | ||||
Fast-mode Plus | 0.26 | µs | ||||
tBUF | Bus free time between STOP and START | Standard-mode | 4.7 | µs | ||
Fast-mode | 1.3 | µs | ||||
Fast-mode Plus | 0.5 | µs | ||||
tr | SCL & SDA rise time | Standard-mode | 1000 | ns | ||
Fast-mode | 300 | ns | ||||
Fast-mode Plus | 120 | ns | ||||
tf | SCL & SDA fall time | Standard-mode | 300 | ns | ||
Fast-mode | 300 | ns | ||||
Fast-mode Plus | 120 | ns | ||||
Cb | Capacitive load for each bus line | Standard-mode | 400 | pF | ||
Fast-mode | 400 | pF | ||||
Fast-mode Plus | 550 | pF | ||||
tVD:DAT | Data valid time | Standard-mode | 3.45 | µs | ||
Fast-mode | 0.9 | µs | ||||
Fast-mode Plus | 0.45 | µs | ||||
tVD;ACK | Data vallid acknowledge time | Standard-mode | 3.45 | µs | ||
Fast-mode | 0.9 | µs | ||||
Fast-mode Plus | 0.45 | µs | ||||
tSP | Input filter | Fast-mode | 50 | ns | ||
Fast-mode Plus | 50 | ns |