ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
When CSI-2 Transmitter is enabled in CSI_CTL register bit 0x33[0], by default the output will transition to LP11 state. Once enabled, it is typically best to leave the CSI-2 Transmitter enable, and only change the forwarding controls if changes are required to the system. When enabling and disabling the CSI-2 Transmitter, forwarding should be disabled to ensure proper start and stop of the CSI Transmitter.
When enabling and disabling the CSI-2 Transmitter, use the following sequence:
To Disable:
To Enable: