ZHCSHX0C March 2018 – January 2023 DS90UB936-Q1
PRODUCTION DATA
GUID-6CF7A893-F228-4C76-B70B-6BEA5EA62652.html#SNLS5067495 and GUID-6CF7A893-F228-4C76-B70B-6BEA5EA62652.html#T4585536-20A show typical applications of the DS90UB936-Q1 for multi-camera surround view system. From GUID-6CF7A893-F228-4C76-B70B-6BEA5EA62652.html#SNLS5067495, the FPD-Link III is AC coupled an external 100-nF or 47-nF capacitors for coaxial interconnects. For 2G operation or back channel frequency of ≤ 10 Mbps, the higher value AC-coupling capacitors 100 nF /47 nF are recommended. The same AC-coupling capacitor values should be matched on the paired serializer boards. The deserializer has an internal termination. Bypass capacitors are placed near the power supply pins. At a minimum, 0.1-μF or 0.01-μF capacitors should be used for each of the core supply pins for local device bypassing. Additional bulk decoupling capacitors and ferrite beads are placed on the VDD18 supplies for effective noise suppression.