ZHCUCJ3A October 2024 – December 2024
要构建和加载工程,请完成以下步骤:
#define USER_MOTOR1_Rs_Ohm (2.68207002f)
#define USER_MOTOR1_Ls_d_H (0.00926135667f)
#define USER_MOTOR1_Ls_q_H (0.00926135667f)
#define USER_MOTOR1_RATED_FLUX_VpHz (0.381890297f)// true->enable identification, false->disable identification
userParams[MTR_1].flag_bypassMotorId = false;根据电机规范(如果已知),在 user_mtr1.h 标头文件中将以下识别参数设置为适当的值。 #define USER_MOTOR1_RES_EST_CURRENT_A (1.0f) // A - 10~30% of rated current of the motor
#define USER_MOTOR1_IND_EST_CURRENT_A (-1.0f) // A - 10~30% of rated current of the motor, just enough to enable rotation
#define USER_MOTOR1_MAX_CURRENT_A (6.5f) // A - 30~150% of rated current of the motor
#define USER_MOTOR1_FLUX_EXC_FREQ_Hz (40.0f) // Hz - 10~30% of rated frequency of the motor