SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
There are two main event fabric blocks. The MCU event fabric and the AON event fabric. The MCU event fabric is in the SVT/MCU power domain and is configured with the EVTSVT registers. The AON event fabric is in the ULL/AON domain and is configured with the EVTULL registers.
Figure 4-3 shows a simplified overview of the two modules together. The MCU event fabric is one of the subscribers to the AON event fabric.