SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The DSSM contains one event publisher and no event subscribers. One event publisher (INT_EVENT0) manages DSSM interrupt requests (IRQs) to the CPU subsystem via the AON event fabric.
The DSSM events are summarized in Table 5-5.
Event | Type | Source | Destination | Route | Configuration | Functionality |
---|---|---|---|---|---|---|
CPU Interrupt Event | Publisher | DEBUGSS | CPU Subsystem | Dynamic route | AON_DBG_COMB | DBGIRQ from DEBUGSS to CPU is a configurable IRQ |