SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The first SACI command response word has fixed formatting.
Note the extended usage of the "first response word" for SACI_CMD_FLASH_PROG_MAIN_PIPELINED.
Words | Bits | Field | Value | Description |
---|---|---|---|---|
0 | 7:0 | cmdId | - | Command ID, copied from the first command parameter word |
15:8 | respSeqNumber | User defined | Optional sequence number, copied from the first command parameter word | |
23:16 | result | - | Command result | |
31:24 | dataWordCount | - | Size of additional response data, in number of 32-bit words |