SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The ROM serial bootloader parameters are as follows:
CCFG.bootCfg.bldrParam | Name | Description | Blank device /FCFG default value | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[0] | bldrEnabled | If 0, bootloader ignores all commands except BLDR_CMD_GET_STATUS, else normal operation | 1 | ||||||||||||||||||||||||||||||||||||||||||
[1] | pinTriggerEnabled | If 0, bootloader unconditionally triggers, else normal pin trigger check is performed | 1 | ||||||||||||||||||||||||||||||||||||||||||
[2] | pinTriggerLevel | If 0, a low level on trigger pin triggers bootloader, else a high level | 0 | ||||||||||||||||||||||||||||||||||||||||||
[15:3] | Reserved | ||||||||||||||||||||||||||||||||||||||||||||
[21:16] | pinTriggerDio | Index of DIO pin to use for pin trigger check | 21 | ||||||||||||||||||||||||||||||||||||||||||
[23:22] | Reserved | ||||||||||||||||||||||||||||||||||||||||||||
[26:24] | serialIoCfgIndex |
Index of which I/O mapping to use for UART/SPI:
|
2 (QFN-40 package) 0 (all other packages) |
||||||||||||||||||||||||||||||||||||||||||
[31:27] | Reserved |