SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The R5FSS has four clock inputs:
CPU0_CLK and CPU1_CLK are the clocks for all of the internal CPU logic. They are provided separately so that:
CPU0_ICLK and CPU1_ICLK are the clocks for all of the interfaces for their associated CPU (for example: VBUSM and VBUSP bridges, exception generation, debug and trace logic). They are provided separately so that CPU1_ICLK can be gated if CPU1 is in a lower power state, while CPU0 is ON, or when in lock mode.
The interface clock is an integer ratio of the CPU clock. See R5FSS Integration.