SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
A step is enabled or disabled via the ADC_STEPENABLE register. The system software should only write to the ADC_STEPENABLE register when the ADC is disabled or the FSM sequencer is idle. Therefore, it may be necessary to disable the ADC before updating the ADC_STEPENABLE register if the FSM sequencer is executing back-to-back steps where it never enters idle.