SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
| Clocks | |
| Module Clock Input | Description |
| UART_ICLK | UART interface clock |
| UART_FCLK | UART functional clock |
| Resets | |
| Module Reset Input | Description |
| UART_RST | UART reset |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| USART_0_INT | UART interrupt request | Level |
| DMA Events | ||
| Module DMA Event | Description | Type |
| USART_x_EVT0 | UART transmit request line | Level |
| USART_x_EVT1 | UART receive request line | Level |