SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
These 32-bit registers are fed by the 32-bit counter timer bus, CTR[0-31] and are loaded (capture a time-stamp) when their respective LD inputs are strobed.
Loading of the capture registers can be inhibited via the control ECAP_ECCTL[8] CAPLDEN bit. During one-shot operation, this bit is cleared (loading is inhibited) automatically when a stop condition occurs, StopValue = Mod4.
The ECAP_CAP1 and ECAP_CAP2 registers become the active period and compare registers, respectively, in APWM mode.
The ECAP_CAP3 and ECAP_CAP4 registers become the respective shadow registers (APRD and ACMP) for the ECAP_CAP1 and ECAP_CAP2 registers during APWM operation.