SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Other supported device types interact with the GPMC through the NOR interface protocol.
FPGA (Field-Programmable Gate Array) is a low-power integrated circuit based on an array of programmable logic blocks.
pSRAM (pseudo-static random access memory) is a low-power memory device. pSRAM is based on the DRAM cell with internal refresh and address control features, and interfaces as a synchronous NOR flash. It has synchronous write capability.