SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Convert 32-Bit Floating-Point Value to 16-bit Unsigned Integer
| MRa | CLA floating-point destination register (MR0 to MR3) |
| MRb | CLA floating-point source register (MR0 to MR3) |
LSW: 0000 0000 0000 bbaa
MSW: 0111 1110 1010 0000 Convert the 32-bit floating point value in MRb to an unsigned 16-bit integer value and truncate to zero. The result is stored in MRa. To instead round the integer to the nearest even value, use the MF32TOUI16R instruction.
MRa(15:0) = F32TOUI16(MRb);
MRa(31:16) = 0x0000; This instruction does not affect any flags:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | No | No |
This is a single-cycle instruction.
MMOVIZ MR0, #9.0 ; MR0 = 9.0 (0x41100000)
MF32TOUI16 MR1, MR0 ; MR1(15:0) = MF32TOUI16(MR0) = 9 (0x0009)
; MR1(31:16) = 0x0000
MMOVIZ MR2, #-9.0 ; MR2 = -9.0 (0xC1100000)
MF32TOUI16 MR3, MR2 ; MR3(15:0) = MF32TOUI16(MR2) = 0 (0x0000)
; MR3(31:16) = 0x0000