SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
For SPIBRR = 3 to 127:

For SPIBRR = 0, 1, or 2:

where:
LSPCLK = Low-speed peripheral clock frequency of the device
SPIBRR = Contents of the SPIBRR in the controller SPI device
To determine what value to load into SPIBRR, you must know the device system clock (LSPCLK) frequency (that is device-specific) and the baud rate at which you are operating.