SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
For this combination the Tx buffers section in the Message RAM is separated in two parts:
If MCAN_TXBC.TFQS field is empty (zero) - only Dedicated Tx buffers are used.
Tx prioritization:
Figure 35-18 shows Mixed Dedicated Tx buffers/Tx Queue example.
Figure 35-18 Mixed Dedicated Tx Buffers /Tx Queue
(example)