SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The ROM revision and release date information is stored at the ROM locations specified in Table 4-65. Reading a revision number value of “0x100” represents version “1.0”, “0x101” represents version “1.1”, and so on. Reading a revision date value of “0x0119” represents “01/19” or “January 2019”.
| Contents | Address |
|---|---|
| Revision Number | 0x003F 5002 |
| Revision Date | 0x003F 5003 |
| Build Number | 0x003F 5003 |