SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | CPU2 | CPU2.DMA | Pipeline Protected | |
|---|---|---|---|---|---|---|---|---|---|
| Instance | Structure | ||||||||
| HRCap6Regs | HRCAP_REGS | HRCAP6_BASE | 0x0000_5720 | YES | YES | YES | YES | YES | YES |
| HRCap7Regs | HRCAP_REGS | HRCAP7_BASE | 0x0000_5820 | YES | YES | YES | YES | YES | YES |